Caterpillar 568 GF

Caterpillar 568 GF

Price
639,200 USD
Year
2015
Working hours
460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568 GF
CategoryKnuckleboom loaders
Serial NumberYJX00137
Unit Number14W76887
Catalog NumberCU4420555
Manufacturing Year2015
Hours460 h
CountryUnited States
LocationChehalis, WA
Pricing
Price Excluding Tax$ 639,200
Tax-
Price Including Tax-
Features
Additional InformationAUXILLARY DRIVE
CAB, SIDE ENTRY, 18" RISER
CABLE ASSEMBLED
CABLE, HEEL RACK ACTIVATION
CERT EMISSIONS, EPA/EU
COUNTERWEIGHT, HEAVY
DROP NOSE
ELEC. CONNECTOR TERMINAL
ENG SN MYE11986
ENGINE AR, HRC
HEEL RACK DIVERTOR
LINES-HP, REACH BOOM
LINKAGE, REACH-GF 12.8FT
ANTIFREEZE, -50C (-58F)
MSO 4JCQJ
PACK,DOMESTIC TRUCK, DRIVE OUT
SADDLE FLANGE
SHUTTLE VALVE
SOCKET
TANK FLANGE SAE PORTS
TRACK, 28" DG
TUBE KIT LOGGER 102"
VALVE, W/ATTACHMENT SECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone