Caterpillar 568 LL

Caterpillar 568 LL

Price
249,900 USD
Year
2013
Working hours
11621 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568 LL
CategoryKnuckleboom loaders
Serial NumberBRB00275
Unit Number18W00519
Catalog NumberCU4322729
Manufacturing Year2013
Hours11621 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax$ 249,900
Tax-
Price Including Tax-
Details
Additional InformationCAB, SIDE ENTRY, 48" RISER
COUNTERWEIGHT, HEAVY
ENG S/N MYE02939
GRAPPLE S/N GXZ00299
GRAPPLE WORK
GRAPPLE, GLL60B LOG LOADING
HEEL GLL, W/BOTTOM MOUNTED CYL
LINKAGE,HEEL, U/U, B-N-T COMBO
PACK, DOMESTIC RAIL
PEDAL, STP, 3RD PEDAL, SE, 48"
SEAT,AIR SUSP W/HEAT & COOLING
TRACK, 28" DG W/ TRAP HOLES
VALVE, LOG LOADER
ANTIFREEZE, -50C (-58F)
Features
Additional InformationCAB, SIDE ENTRY, 48" RISER
COUNTERWEIGHT, HEAVY
ENG S/N MYE02939
GRAPPLE S/N GXZ00299
GRAPPLE WORK
GRAPPLE, GLL60B LOG LOADING
HEEL GLL, W/BOTTOM MOUNTED CYL
LINKAGE,HEEL, U/U, B-N-T COMBO
PACK, DOMESTIC RAIL
PEDAL, STP, 3RD PEDAL, SE, 48"
SEAT,AIR SUSP W/HEAT & COOLING
TRACK, 28" DG W/ TRAP HOLES
VALVE, LOG LOADER
ANTIFREEZE, -50C (-58F)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources