Caterpillar 559C DS

Caterpillar 559C DS

Price
114,285 USD
Year
2015
Working hours
7754 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 559C DS
CategoryKnuckleboom loaders
Serial NumberKB400362
Unit NumberFUT00943
Catalog NumberCU4442370
Manufacturing Year2015
Hours7754 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 114,285
Tax-
Price Including Tax-
Features
Additional Information20 CIRCUIT SWIVEL (COLLECTOR)
32'6" BOOM/STICK ARRANGEMENT
426 DELIMBER
5055TW-R50 GRAPPLE
9" KNUCKLE
AC
ADAPTER GP
ADAPTER GROUP FOR GRAPPLE
AM/FM/CD/XM RADIO
ANSI DECALS FOR USA
AUXILIARY WORK LIGHT PACKAGE
BAR SLASHER/DELIMBER HYD PKG
CTR426 DELIMBER
ECAB
HEAT
HYD ARRANGEMENT FOR TRAILER
HYD COMPLETER (CONTROL)
HYD OIL FILL PUMP (24V)
INSTALLATION GP-PRODUCT LINK
JOYSTICK CONTROL
PITTS KB50-DHL TRAILER W/HYD L/G
SINGLE V HEEL W/10" EXTENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone