Quick Search

Caterpillar 559

Caterpillar 559

Price
$94,500
Year
2012
Working hours
19,009 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Boyd Cat Company
Emlyn, KY
+1 304 949 6400
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 559
CategoryKnuckleboom loaders
Serial NumberOPR65363
Catalog Number4881650
Year2012
Hours19,009 h
CountryUnited States
LocationEmlyn, KY
Pricing
Price Excluding Tax94,500 USD
Tax-
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
SELF PROPELLED, ARTICULATEDSELF PROPELLED, ARTICULATED
HYDRAULIC TRAILERHYDRAULIC TRAILER
GRAPPLEGRAPPLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1010
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Faircloth seat is worn
  • Good
engine
210
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Fair
  • Good
  • Good
cooling system
100
  • No
  • Good
electrical, starting and charging system
100
  • Good
hydraulics
710
  • Yesgrapple has small leak and appears to have small leak at hyd valve body, possibly oring?
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
110
  • Good
  • Fair
stick
110
  • Fair
  • Good
tandems
210
  • Good
  • Good
  • Fair
tires
  • rear tires are 50% or better, front steer tires are around 30%
  • No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering