Caterpillar 559C DS

Caterpillar 559C DS

Price
112,500 USD
Year
2015
Working hours
5960 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 559C DS
CategoryKnuckleboom loaders
Serial NumberKB400317
Unit NumberFUT00915
Catalog NumberCU4542336
Manufacturing Year2015
Hours5960 h
CountryUnited States
LocationMacon, GA
Pricing
Price Excluding Tax$ 112,500
Tax-
Price Including Tax-
Features
Additional Information20 CIRCUIT SWIVEL (COLLECTOR)
32'6" BOOM/STICK ARRANGEMENT
426 DELIMBER
5055 GRAPPLE
5055TW-R50 GRAPPLE
9" KNUCKLE
AC
ADAPTER GROUP FOR GRAPPLE
AM/FM/CD/XM RADIO
ANSI DECALS FOR USA
AUXILIARY WORK LIGHT PACKAGE
BAR SLASHER/DELIMBER HYD PKG
CTR426 DELIMBER
ECAB
HEAT
HYD ARRANGEMENT FOR TRAILER
HYD COMPLETER (CONTROL)
HYD LANDING GEAR
HYD OIL FILL PUMP (24V)
INSTALLATION GROUP-PRODUCT LINK
JIC TO ORS ADAPTER GROUP
JOYSTICK CONTROL
PITTS KB50-DHL TRAILER W/HYD L/G
SINGLE V HEEL W/10" EXTENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone