Quick Search

Caterpillar 552 II

Caterpillar 552 II

Price
$300,000
Year
2015
Working hours
8,585 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C Machinery Co.
WA
+1 406 656 0202
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 552 II
CategoryKnuckleboom loaders
Serial NumberF7G00205
Unit NumberX22W0001
Catalog Number4849569
Year2015
Hours8,585 h
CountryUnited States
LocationWA
Pricing
Price Excluding Tax300,000 USD
Tax-
Price Including Tax-
Details
Additional informationBOOM & STICK, 28.1' HIGH FLOW
PACK, DOMESTIC RAIL
FILM GP, ENGLISH
TRACK, 28" SG, 345
ENG SN TXD10685
OMISSION, HEAD
STAR ROLLERS
S/N QFH26B123
26" QUADCO HOT SAW
MSO 4TQDK
INSTRUCTIONS, ENGLISH
STARTING AID, COLD WEATHER
LIGHTS, LED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering