Caterpillar 545D

Caterpillar 545D

Price
155,000 USD
Year
2015
Working hours
5489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 545D
CategoryKnuckleboom loaders
Serial NumberKGP00178
Unit NumberUT17079
Catalog NumberCU4361944
Manufacturing Year2015
Hours5489 h
CountryUnited States
LocationPittston, PA
Pricing
Price Excluding Tax$ 155,000
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
WINCHWINCH
SWEEPSSWEEPS
WATER TANKWATER TANK
GRAPPLEGRAPPLE
Additional InformationLF FIRESTONE ... 0%
LR PRIMEX ... 50%
RECEPTACLE, JUMP START
RF GOODYEAR ... 20%
RR PRIMEX ... 50%
WIDE BLADE
TIRES: 30.5L-32
DUEL ARCH
COLD WEATHER START
WINDOW/WIPER SCREENS
CAT 545D SKIDDER
FRONT/REAR WIPERS
AIR CONDITIONING
WHEEL STEERING
LED LIGHTS
Features
Accessories
EROPSEROPS
WINCHWINCH
SWEEPSSWEEPS
WATER TANKWATER TANK
GRAPPLEGRAPPLE
Additional InformationLF FIRESTONE ... 0%
LR PRIMEX ... 50%
RECEPTACLE, JUMP START
RF GOODYEAR ... 20%
RR PRIMEX ... 50%
WIDE BLADE
TIRES: 30.5L-32
DUEL ARCH
COLD WEATHER START
WINDOW/WIPER SCREENS
CAT 545D SKIDDER
FRONT/REAR WIPERS
AIR CONDITIONING
WHEEL STEERING
LED LIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources