Caterpillar 525D

Caterpillar 525D

Price
183,000 USD
Year
2016
Working hours
3526 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 525D
CategoryKnuckleboom loaders
Serial NumberGKP00433
Unit NumberUP17164
Catalog NumberCU4433117
Manufacturing Year2016
Hours3526 h
CountryUnited States
LocationState College, PA
Pricing
Price Excluding Tax$ 183,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
Additional InformationAM/FM RADIO, WIRED FOR CB
CAT 525D SKIDDER
FAIRLEADS
TIER IV ENGINE
TIRE CHAINS FROM FENDERS
WHEEL STEERING
WINCH W/FENDERS
125IN BLADE
30.5L-32 26 PLY TIRES @ 70%
AIR CONDITIONING / HEAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone