Caterpillar 525D

Caterpillar 525D

Price
168,000 USD
Year
2015
Working hours
2211 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 525D
CategoryKnuckleboom loaders
Serial NumberGKP00255
Unit NumberUC17767
Catalog NumberCU4524962
Manufacturing Year2015
Hours2211 h
CountryUnited States
LocationCall For Additional Info, PA
Pricing
Price Excluding Tax$ 168,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
Additional Information30.5L32 FIRESTONE @ 2211 HOURS
ARCH & WINCH CABLE
CAT 525D SKIDDER
FRONT/REAR WIPERS
LED WORKING LIGHTS
RF & LF TIRES 45%
RR & LR TIRES 60%
TIER IV ENGINE
WINDOW SCREENS
STANDARD BLADE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone