Bandit 4680XP

Bandit 4680XP

Price
815,000 USD
Year
2018
Working hours
927 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBandit 4680XP
CategoryKnuckleboom loaders
Serial Number506725
Unit NumberUP10737
Catalog NumberCU4533912
Manufacturing Year2018
Hours927 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 815,000
Tax-
Price Including Tax-
Features
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
Additional Information1200 HP TIER 4 FINAL
27.5" TRACK
3/4"THICK 6" MODIFIED GATE
3/4"THICK 7" MODIFIED SCREEN
3/4-16 X 2-1/4 G8 HEX BOLT BULK
38 POINT GREASE SYSTEM - 4680
48 TEETH CUTTER HEAD
48 TOOTH DRUM
AUTO LUBE
BEAST CUTTERBODY
CAT 325EL (700MM,TRIPLE GROUSER)
CAT C32 1200 HP ENGIN W/O CLUTCH
DISCHARGE CONVEYOR
ENGINE PRE-CLEANER
FREIGHT
HPTO15 TECH FLUID CLUTCH
HYD FEED CHAIN LOCK
IMRON IND BANDIT YELLOW PAINT
PROPORTIONAL HYD FEED SYSTEM
RAKER, 2.5" W STANDARD WELD 4680
TEETH, 2" W DBLE BLUNT NOSE SPLI
TEETH, 2" W DOUBLE SPLITTER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • hydraulics
  • undercarriage
  • comments, misc. repairs, general remarks
  • chipper / feed system
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Yes
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Machine is overall good shape. Updates to augers have been made
chipper / feed system
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone