X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27001 machines for sale
Current filter
Category
Forestry Equipment
x
Knuckleboom loaders
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Dealer
+
Country
+
Features
+

Knuckleboom loaders

Get an email alert when new equipment matching "Current filter" will be added

70 Search results for "Current filter"
Displaying: 61 - 70 Sort by:   ads/page
Caterpillar 579C DS, On RequestKnuckleboom loaders
Washington, NC, US
Year: 2014, Working hours: 6041 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar 559B DS, 85,500 USDKnuckleboom loaders
Richmond, VA, US
Year: 2012, Working hours: 6245 h
CARTER MACHINERY COMPANY, INC.
John Deere & CO. 437D, 65,000 USDKnuckleboom loaders
Raleigh, NC, US
Year: 2013, Working hours: 6500 h
GREGORY POOLE EQUIPMENT CO.
Barko 695MH, On RequestKnuckleboom loaders
Richmond, VA, US
Year: 2012, Working hours: 7825 h
CARTER MACHINERY COMPANY, INC.
Caterpillar 559C, On RequestKnuckleboom loaders
Richmond, VA, US
Year: 2015, Working hours: 10326 h
CARTER MACHINERY COMPANY, INC.
Wagner L4100, 30,281 USDKnuckleboom loaders
Clayoquot, BC, CA
Year: 1989
FINNING CANADA

beacongrapple
Hitachi ZX250, 79,413 USDKnuckleboom loaders
Lillooet, BC, CA
Year: 2006, Working hours: 14750 h
FINNING CANADA

auxiliary hydraulics
Caterpillar 541II, 251,335 USDKnuckleboom loaders
Thunder Bay, ON, CA
Year: 2015, Working hours: 2450 h
TOROMONT CAT

lighting
Caterpillar 541II, 251,335 USDKnuckleboom loaders
Thunder Bay, ON, CA
Year: 2015, Working hours: 2128 h
TOROMONT CAT

lighting
Caterpillar 568GF, 345,964 USDKnuckleboom loaders
Kamloops, BC, CA
Year: 2014, Working hours: 3419 h
FINNING CANADA
 
Compare products