X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 23320 machines for sale
Current filter
Category
Forestry Equipment
x
Knuckleboom loaders
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Maximum lift height (mm)
+
-
Dealer
+
Country
+
Features
+

Knuckleboom loaders

Get an email alert when new equipment matching "Current filter" will be added.

Used Knuckleboom Loaders for Sale

Success in the forestry industry calls for finding ways to maximize uptime while maintaining high standards of worker safety. Cat® dealers help contractors and fleet managers all over the world stay ahead of their latest projects by carrying a broad selection of used knuckleboom loaders, which are essential for today’s most demanding forestry applications. Browse through our list of used Cat knuckleboom loaders for sale to learn more about our dealers’ options.

47 Search results for "Current filter"
1..234
Displaying: 37 - 47 Sort by:   ads/page
Caterpillar 324DFMGF, 111,826 USDKnuckleboom loaders
Salmo, BC, CA
Year: 2007, Working hours: 14000 h
FINNING CANADA
Caterpillar 325DFM, 115,902 USDKnuckleboom loaders
Timmins, ON, CA
Year: 2014, Working hours: 12813 h
TOROMONT CAT

epa labelcab riserpilot controlhand and foot controlgrapple, Conditions
Caterpillar 330DMH, 199,752 USDKnuckleboom loaders
Québec, QC, CA
Year: 2014, Working hours: 7660 h
TOROMONT CAT

undercarriage, longcab riser, hydraulicboom check valvestick check valvestraight travel pedal, Conditions
Caterpillar 325CFM, 73,138 USDKnuckleboom loaders
Val-dor, QC, CA
Year: 2004, Working hours: 17500 h
TOROMONT CAT
Wagner L4115E, 279,765 USDKnuckleboom loaders
Isle Pierre, BC, CA
Year: 2007, Working hours: 99999 h
FINNING CANADA

4-wheel drive
John Deere & CO. 2154D, 95,919 USDKnuckleboom loaders
Timmins, ON, CA
Year: 2011, Working hours: 16205 h
TOROMONT CAT

am fm radioengine enclosuresboom, 1 piececab riserforestry arrangement, Conditions
John Deere 2054, 51,956 USDKnuckleboom loaders
Kamloops, BC, CA
Year: 2006, Working hours: 10898 h
FINNING CANADA
Caterpillar 336D2LXE, 282,512 USDKnuckleboom loaders
Rotorua, NZ
Year: 2016, Working hours: 8452 h
TERRA CAT

boom, 1 piececab riserstick, mediumundercarriage, longcarbody, standard
Caterpillar 336DL, 226,753 USDKnuckleboom loaders
Napier, NZ
Year: 2013, Working hours: 13272 h
TERRA CAT

am fm radioauxiliary hydraulicsboom, 1 pieceundercarriage, longpilot control, Conditions
Caterpillar 538GF, 315,734 USDKnuckleboom loaders
Quesnel, BC, CA
Year: 2016, Working hours: 1500 h
FINNING CANADA
Caterpillar 320D2FM, 129,491 USDKnuckleboom loaders
Chicoutimi, QC, CA
Year: 2015, Working hours: 8140 h
TOROMONT CAT

epa labelcab riserpilot controlhand and foot controlbluetooth, Conditions
 
Compare products
1..234