X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25434 machines for sale
Current filter
Category
Forestry Equipment
x
Knuckleboom loaders
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Maximum lift height (mm)
+
-
Dealer
+
Country
+
Features
+

Knuckleboom loaders

Get an email alert when new equipment matching "Current filter" will be added.

Used Knuckleboom Loaders for Sale

Success in the forestry industry calls for finding ways to maximize uptime while maintaining high standards of worker safety. Cat® dealers help contractors and fleet managers all over the world stay ahead of their latest projects by carrying a broad selection of used knuckleboom loaders, which are essential for today’s most demanding forestry applications. Browse through our list of used Cat knuckleboom loaders for sale to learn more about our dealers’ options.

60 Search results for "Current filter"
1..234..5
Displaying: 25 - 36 Sort by:   ads/page
Caterpillar 559B, 53,000 USDKnuckleboom loaders
Norton, VA, US
Year: 2012, Working hours: 12105 h
CARTER MACHINERY COMPANY, INC.
Caterpillar 559B, 112,000 USDKnuckleboom loaders
Richmond, VA, US
Year: 2013, Working hours: 6064 h
CARTER MACHINERY COMPANY, INC.
Caterpillar 559C, 130,000 USDKnuckleboom loaders
Montgomery, AL, US
Year: 2016, Working hours: 6095 h
THOMPSON TRACTOR CO., INC.

auxiliary hydraulicstrailer mountedsaw, delimber and toppingheel, double vhydraulic trailer, Specifications
Caterpillar 501HD, 215,000 USDKnuckleboom loaders
Wausau, WI, US
Year: 2013, Working hours: 9551 h
FABICK CAT

ce platelightingultra low sulfur diesel fuelam fm cd radioepa label, Conditions
Caterpillar 559D DS, 235,000 USDKnuckleboom loaders
Richmond, VA, US
Year: 2018, Working hours: 1651 h
CARTER MACHINERY COMPANY, INC.

engine, Specifications
Caterpillar 559C, 138,500 USDKnuckleboom loaders
AL, US
Year: 2016, Working hours: 5600 h
THOMPSON TRACTOR CO., INC.

delimbersaw, delimber and toppingheel, double vhydraulic trailergrapple, Specifications Conditions
Caterpillar 568 GF, 629,900 USDKnuckleboom loaders
Juneau, AK, US
Year: 2015, Working hours: 763 h
N C MACHINERY CO.
Caterpillar 559, 174,913 USDKnuckleboom loaders
Brewer, ME, US
Year: 2015, Working hours: 9299 h
MILTON CAT

delimberam fm cd radiotrailer mountedground sawgrapple
Doosan DX225LL, 230,000 USDKnuckleboom loaders
Lewistown, MT, US
Year: 2019, Working hours: 1315 h
TRACTOR & EQUIPMENT CO.

grapple, Conditions
Caterpillar 559CDS, 155,850 USDKnuckleboom loaders
Florence, SC, US
Year: 2017, Working hours: 5370 h
IRONMART

delimberlightingam fm cd radioheel, single vgrapple, Specifications Conditions
Caterpillar 559C, 85,000 USDKnuckleboom loaders
Austell, GA, US
Year: 2016, Working hours: 9837 h
YANCEY BROS. CO.

delimberheel, single vhydraulic trailergrapplebluetooth, Specifications Conditions
Caterpillar 535B, 75,000 USDKnuckleboom loaders
Eatonville, WA, US
Year: 2001, Working hours: 9708 h
N C MACHINERY CO.

grapple, Specifications Conditions
 
Compare products
1..234..5