New Holland FR9060EF - Harvesters - Forestry Equipment - CATERPILLAR WORLDWIDE
Quick Search

New Holland FR9060EF

New Holland FR9060EF

Year
2012
Working hours
8,645 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Pachuca
+52 8184002000
Show phone number
Basic information
BrandNew Holland FR9060EF
Maquinas Diesel SA de CV
CategoryHarvesters
Serial Number535814004
Unit NumberMUE3519
Catalog Number10111460
Year2012
Hours8,645 h
CountryMexico
LocationPachuca, Mexico
Pricing
Price Excluding Tax127,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationForage Harvester, Cab, Air Conditioning, Steering Wheel and Lever Controls, FPT Cursor 13TCD Engine with 544hp, 4F/4R Transmission, 4 Tine Infinite Feeder, Feeder Width 34in, Cutter Blade 35in, Cutter Diameter cuc.
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
300
  • Good
  • Good
  • Good
safety items
100
  • Good
gauges, operator station, console
200
  • Good
  • Good
engine
200
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering