Caterpillar 538FM

Caterpillar 538FM

Price
On Request
Year
2017
Working hours
3187 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 538FM
CategoryHarvesters
Serial NumberHBS00161
Unit Number80883
Catalog NumberCU4636408
Manufacturing Year2017
Hours3187 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding TaxOn Request
Tax (10%)-
Price Including Tax-
Details
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

ROLL ON-ROLL OFF
INSTRUCTIONS, ENGLISH
DECALS, ISO, FEX
LINKAGE, PROCESSOR, GF
TRACK, 24" DG, W/TRAP HOLES
PEDAL, STP, 3RD PEDAL, 0.46M
RISER, SIDE ENTRY, 18"
CAB, SIDE ENTRY, PROCESSOR
STORAGE PROTECTION (EXPORT)
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

ROLL ON-ROLL OFF
INSTRUCTIONS, ENGLISH
DECALS, ISO, FEX
LINKAGE, PROCESSOR, GF
TRACK, 24" DG, W/TRAP HOLES
PEDAL, STP, 3RD PEDAL, 0.46M
RISER, SIDE ENTRY, 18"
CAB, SIDE ENTRY, PROCESSOR
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources