Quick Search

Hogzilla TC 1546

Hogzilla TC 1546

Price
$250,000
Year
1996
Working hours
6,500 h
Videos of Hogzilla TC 1546
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD RENTAL SERVICES
Walhalla, SC
+1 8773266112
Show phone number
  • Basic information
  • Details
Basic information
BrandHogzilla TC 1546
CategoryGrinders
Serial Number549
Unit NumberCNE000048
Catalog Number4883692
Year1996
Hours6,500 h
CountryUnited States
LocationWalhalla, SC
Pricing
Price Excluding Tax250,000 USD
Tax-
Price Including Tax-
Details
Additional informationTUBGRINDER - INCLUDES CARRIER TRUCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1070
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fairdented cracks in metal
  • Fairlatch broken
  • Good
  • Faircracked, welded
  • Fairdents
  • Good
  • Fair
  • Good
  • Good
  • Fairdents and cracks
  • Good
  • Fairbent
  • Good
  • Good
safety items
  • Yes
  • No
gauges, operator station, console
111
  • Poorhour meter not working
  • Fairglass broken on guage
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • Yesoil leaking on bottom of oil pan
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
hydraulics
420
  • Yes
  • Good
  • FairHoses and lines leaking and showing age
  • Fairconveyor angle cylinder leaking. Right conveyor upper cylinder leaking
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Owner estimates hours to be around 6500, I found an ET plug on engine and plugged into it but kept getting error code so I could not get any info from ecm.
  • Tow army truck is included in the sale as a package. Grinder has some cracks in metal, Oil leak on engine and Some hoses are leaking and Cylinders that are leaking.
  • Grinder has 2 sets of 2 inch screens, 2 sets of 3 inch screens, 2 sets 4 inch screens, 2 sets 4x6 screens, And 2 sets of grinder teeth included.
  • Tub side roller on left side is loose and needs replaced. mud flaps need to be replaced.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering