Quick Search

Tigercat 1075 C

Tigercat 1075 C

Year
2017
Working hours
9,260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TERRA CAT
Napier
+64 39832450
Show phone number
Basic information
BrandTigercat 1075 C
Terra Cat
Categoryforwarder
Serial Number10721033
Unit NumberEQ056341
Catalog Number4857084
Year2017
Hours9,260 h
CountryNew Zealand
LocationNapier, New Zealand
Pricing
Price Excluding Tax91,717 USD
Tax (15%)13,758 USD
Price Including Tax105,475 USD
Details
Accessories
GRAPPLEGRAPPLE
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
Additional information4 X WHEEL TRACKS
EXPANDABLE BUNK
EXTENDABLE BOOM
SPARE WHEEL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
300
  • Good
  • Good
  • Good
engine
100
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
100
  • Good
tires
  • 70%
  • 780/50-28.5
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering