Caterpillar 574

Caterpillar 574

Price
159,500 USD
Year
2013
Working hours
10543 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 574
Categoryforwarder
Serial NumberFW00105
Catalog NumberCU4396326
Manufacturing Year2013
Hours10543 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 159,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM CD RADIOAM FM CD RADIO
DECKING BLADEDECKING BLADE
PREHEATER, ENGINE AND CABPREHEATER, ENGINE AND CAB
GRAPPLEGRAPPLE
Additional InformationEXTENDABLE BOOM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • tires
general appearance
  • GoodTANK WAS PUSHED DOWN SLIGHT, MOUNT TAB RE-WELDED, NO PROBLEM
  • FairFADED SLIGHT, TYPICAL FORESTRY SCRATCHES
  • FairGRILL FINS BENT, LEFT ENGINE DOOR DOES NOT UNLATCH, DOOR PUSHED BACKWARDS SLIGHT
  • GoodR&L BOTTOM STEPS REMOVED
safety items
  • Good
  • Good
  • Good
  • Good
  • HORN GOOD
gauges, operator station, console
  • Good
  • Good
  • FairTACH INOP, HOUR METER INOP
  • FairBLOWER MOTOR ONLY SEEMS TO WORK ON HIGH SPEED, TEMP CONTROLS WORKS HARD
  • Good
  • Good
  • FairFRONT INOP, REAR SOUNDS LIKE MOTOR IS LOOSE IN HEADLINER
  • SEAT GOOD, Cat AM/FM/CD RADIO
engine
  • Good
  • POWERED BY CAT 6.6 DIESEL,GOOD, COULD NOT OPEN LEFT ENGINE DOOR TO INSPECT
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • SOME LED LIGHTS INOP
transmission
  • GoodINCHING PEDAL FUNCTIONING, CAT REBUILT TRANSMISSION 06/ 2017
steering
  • Good
tires
  • 66%
  • TYPICAL FORESTRY SCRATCHES ON TREAD AND SIDES, REAR TIRES ARE NEWER AND NO CUTS, HAS CHAINS FOR FRONT LIKE NEW CONDITION, REAR TRACKS~50%
  • 710/45-26.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone