Quick Search

QUADCO S360SAWHEAD

Construction and Mining Equipment QUADCO S360SAWHEAD

Price
$77,834
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Richmond, VT
+1 508 482 1697
Show phone number
  • Basic information
  • Details
Basic information
Brand QUADCO S360SAWHEAD
Categoryforestry harvesting head
Serial NumberQFH24C168
Unit NumberEQ072028
Catalog Number4906468
Year2016
Hours1 h
CountryUnited States
LocationRichmond, VT
Pricing
Price Excluding Tax77,834 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationQUADCO 24C-S360 HIGH SPEED SAW
117" HEIGHT, 70" WIDTH
CUTTING CAPACITY 24", RATED SAW SPEED 1075 RPM,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
110
  • No
  • No
  • Feller Buncher CAT521
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering