Quick Search

QUADCO 2900

Construction and Mining Equipment QUADCO 2900

Price
$50,000
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Milton CAT
Syracuse, NY
+1 508 482 1697
Show phone number
  • Basic information
  • Details
Basic information
Brand QUADCO 2900
Categoryforestry feller bunch head
Serial NumberAFH45978630W01455C
Unit NumberEQ225581C
Catalog Number4876901
Year2014
CountryUnited States
LocationSyracuse, NY
Pricing
Price Excluding Tax50,000 USD
Tax-
Price Including Tax-
Details
Additional informationHEIGHT 120"
WIDTH: 53"
DEPTH: 65"
CUTTING CAPACITY: 29"
12 TEETH
RATED SAW SPEED @ 90 GPM / 3,800 PSI: 700 RPM
CARRIER SIZE: 25 TON & PLUS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • 25Ton & Plus
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering