Quick Search

CAT HF201 FELLING HEAD

CAT HF201 FELLING HEAD

Year
2010
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Brewer, ME
+1 7747376569
Show phone number
Basic information
BrandCAT HF201 FELLING HEAD
Milton CAT
Categoryforestry feller bunch head
Serial NumberPAM00123
Unit NumberZ017861
Catalog Number4876132
Year2010
Hours1 h
CountryUnited States
LocationBrewer, United States
Pricing
Price Excluding Tax36,378 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information18 TEETH
ARM HYDRAULICS- CUSHIONED- 32GPM/ 3770 PSI
DISC DIAMETER 57IN
KERF- 2 5/16 IN
Online Owner's Manual
SAW HYDRAULICS- 30GPM/ 4500 PSI
THROAT OPENING 51.20IN
TILT, PARTIAL, AND FULL- 51GPM/ 3770 PSI
WIDTH- BASE 67IN. HEIGHT- 115IN. MAX CUT DIAMETER 22.50IN.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
020
  • No
  • No
  • 511/ 522
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering