Quick Search

Caterpillar 320D FM

Caterpillar 320D FM

Price
$109,313
Year
2014
Working hours
13,532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Houston, BC
+1 855 743 7979
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 320D FM
CategoryForestry Excavators
Serial NumberEAX00408
Catalog Number4897258
Year2014
Hours13,532 h
CountryCanada
LocationHouston, BC
Pricing
Price Excluding Tax109,313 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information• Consignment - contact Todd Clee
• Waratah 622B with 360° rotate head
• Danfoss controls
• Cab w/stereo, heat & A/C
• U/C has 28" DG shoes with 60% remaining
• Forestry guarding
• Well maintained unit, ready to go to work
• Complimentary 2 year / 1000 hr CVA (parts only). Contact sales rep for details. Conditions may apply
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering