Caterpillar 320DFMHW

Caterpillar 320DFMHW

Price
125,590 USD
Year
2009
Working hours
16831 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DFMHW
CategoryForestry Excavators
Serial NumberEAX00170
Catalog NumberCU4476725
Manufacturing Year2009
Hours16831 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$ 125,590
Tax-
Price Including Tax-
Features
Additional InformationEMISSIONS DECAL
WARATAH HTH622B
UNDERCARRIAGE ... APPROX. 40% REMAINING
27.5" DBG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone