Quick Search

CAT 501HD

CAT 501HD

Year
2013
Working hours
12,710 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Kalkaska, MI
+1 8669941408
Show phone number
Basic information
BrandCAT 501HD
Michigan CAT
CategoryForest Machine
Serial NumberPH00903
Unit NumberPH903-A
Catalog Number10097974
Year2013
Hours12,710 h
CountryUnited States
LocationKalkaska, United States
Pricing
Price Excluding Tax128,901 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EPA LabelEPA Label
LightingLighting
Radio - AM FM RadioRadio - AM FM Radio
Additional informationCAB, AC, PRENTICE PROCESSOR, 24" PADS
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
870
  • Yes
  • No
  • No
  • Scratches and peeling. Faded.
  • Good
  • Fair
  • GoodScratches
  • GoodStaight and in place
  • FairBolts missing from hood
  • FairRight bent and missing latch. Left side latch is broken. Can not open.
  • Good
  • Good
  • FairRight side bent slight. Left side bent at cab.
  • FairBolts missing
  • Good
  • FairScratches and scuffs. Faded.
  • Good
  • FairGaurd at muffler bent.
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
841
  • YesTravel alarm working
  • No
  • No
  • No
  • Yes
  • Front door hinge has been welded back on.
  • Good
  • FairLight scratches
  • Good
  • Good
  • FairWorn, torn in front.
  • Good
  • Good
  • Good
  • Good
  • PoorLast inspected 09/2015. Belt will not retract all the way.
  • FairBurn hole in seat
  • Good
  • FairInoperable. Arm missing.
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • FairA little dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • GoodBelt drven
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • No
  • Good
  • Good
  • FairRight lower flood lights inoperable. Plexiglass broken.
  • Good
  • Good
attachments / work tools
  • Cat processor installed. Both claw cylinders damp. Mounts have been welded back on. Wiring on right side has been cut from back of wheel. Was told does not always measure correctly. Hoses worn, cords showing.
boom
210
  • Good
  • Good
  • FairP&B have some movement
stick
210
  • FairP&B have some movement
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEApproximately 65% remaining.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1541543636
Carrier Rollers Rear1541543636
Idlers Front24246060
Links1041043636
Pins & Bushings (External)58582020
Track Shoes (Width)34341212
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering