Quick Search

CAT 320D FM

CAT 320D FM

Year
2012
Working hours
5,328 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Brainerd, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 320D FM
Ziegler CAT
CategoryForest Machine
Serial NumberEAX00258
Unit NumberEQ0100400
Catalog Number10064472
Year2012
Hours5,328 h
CountryUnited States
LocationBRAINERD, United States
Pricing
Price Excluding Tax205,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationEROPS/FORESTRY CANOPY
COLD WEATHER START
PRODUCT LINK
AIR SUSPENSION SEAT
9,500LB ADDITIONAL CWL
28" DOUBLE GROUSER SHOES
PRO PAC PP513 DELIMBER
TWIN HYDRAULIC TOP KNIFE
HEAVY DUTY SUPPORT CABLES
REAR INDEPENDANT GRAPPLE
REAR 3.5" CYLINDER

ACCUMULATOR WITH CRN
CAT PRODUCT LINK 321SR
CONTROL, FINE SWING, LESS
COOLING, STD AMBIENT
DRIVE, FOR AUXILIARY PUMP
FOREST MACHINE
GUARD, TRACK GUIDE
INSTRUCTIONS, ISO
LIGHTING, (MAINTENANCE)
Online Owner's Manual
PLATE, NEW MACHINE CERTIFICATE
PREFILTER, AIR
SEAT, H-BACK, SUSPENSION AIR
STARTING, COLD WEATHER
TRACK, 28" DOUBLE GROUSER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1141
  • Yes
  • No
  • No
  • No
  • Yes
  • N/A
  • 1/2
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • PoorWiper assembly missing.
engine
910
  • 279-7899
  • N/A
  • GDC57826
  • 1/2
  • No
  • Yes
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
330
  • No
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
310
  • Fair
  • Good
  • Good
  • Good
attachments / work tools
  • Pro prac delimber installed
bucket
  • N/A
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEMachine had track guarding covering rollers 1-7
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller1451423354
Front Idler22227373
Links11811899
Pins & Bushings (External)64641616
Pins & Bushings (Internal)764.5764.53030
Track Roller 1GuardedGuarded
Track Roller 2GuardedGuarded
Track Roller 3GuardedGuarded
Track Roller 4GuardedGuarded
Track Roller 5GuardedGuarded
Track Roller 6GuardedGuarded
Track Roller 7GuardedGuarded
Track Roller 8181877
Track Shoes3534410
final drives
010
  • Fair
general condition
300
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering