Caterpillar TK711B

Caterpillar TK711B

Price
198,000 USD
Year
2006
Working hours
4433 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TK711B
CategoryFeller Bunchers
Serial Number10100268C
Unit NumberEQ152974C
Catalog NumberCU4556726
Manufacturing Year2006
Hours4433 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$ 198,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
TRACKTRACK
Additional Information* FRONT AUXILIARY HYDRAULICS
24" TRACK PADS
GILBERT 3024L FELLING HEAD
HVAC CONTROLS
TK711B
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CATSee InventoryWebsiteSelect contact
Kenneth DiRienzo
Telephone:+1 508 4821697
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone