Caterpillar 568 LL

Caterpillar 568 LL

Price
249,500 USD
Year
2013
Working hours
11632 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568 LL
CategoryFeller Bunchers
Serial NumberBRB00278
Unit NumberUM63742
Catalog NumberCU4490848
Manufacturing Year2013
Hours11632 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$ 249,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationCAB, SIDE ENTRY, 48" RISER
COUNTERWEIGHT, HEAVY
HEEL GLL, W/BOTTOM MOUNTED CYL
JEWEL GRAPPLE 63"
LINKAGE,HEEL, U/U, B-N-T COMBO
PACK, DOMESTIC RAIL
PEDAL, STP, 3RD PEDAL, SE, 48"
SEAT,AIR SUSP W/HEAT & COOLING
TRACK, 28" DG W/ TRAP HOLES
VALVE, LOG LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone