Caterpillar 568 FM LL

Caterpillar 568 FM LL

Price
195,500 USD
Year
2013
Working hours
12624 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568 FM LL
CategoryFeller Bunchers
Serial NumberBRB00291
Unit NumberUM63619
Catalog NumberCU4396698
Manufacturing Year2013
Hours12624 h
CountryUnited States
LocationLongview, WA
Pricing
Price Excluding Tax$ 195,500
Tax-
Price Including Tax-
Features
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional InformationA/C
BACK UP CAMERA
BOOM LIGHT GUARDS
CAB, SIDE ENTRY, 48" RISER
COUNTERWEIGHT, HEAVY
FRONT WIPER GUARD
GRAPPLE, GLL60B LOG LOADING
HEEL GLL, W/BOTTOM MOUNTED CYL
LINKAGE,HEEL, U/U, B-N-T COMBO
PACK, DOMESTIC RAIL
PEDAL, STP, 3RD PEDAL, SE, 48"
S/N: GXZ00321
SEAT,AIR SUSP W/HEAT & COOLING
TRACK, 28" DG W/ TRAP HOLES
VALVE, LOG LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone