Quick Search

CAT 563C

CAT 563C

Year
2015
Working hours
7,494 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Mechanicsville, VA
+1 540 682 2515
Show phone number
Basic information
BrandCAT 563C
Carter Machinery Company
CategoryFeller Bunchers
Serial Number0W6300188
Unit Number5005670T
Catalog Number4829415
Year2015
Hours7,494 h
CountryUnited States
LocationMECHANICSVILLE, United States
Pricing
Price Excluding Tax52,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
CE PLATECE PLATE
HEAD, SAWHEAD, SAW
HEAD, SHEARHEAD, SHEAR
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1250
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPanels missing bolts.
  • FairRear engine and pump compartment doors are missing the screw knobs.
  • Good
  • Good
  • Good
  • Good
  • FairFair for the amount of hours.
  • FairMissing top clip to the filter barrel cap.
  • Good
  • FairVarious panels missing hardware.
  • FairStep behind rear right wheel is bent and step on the left side is missing.
safety items
200
  • YesLight guards on top of the cab are bent.
  • Yes
  • Yes
  • NoSome safety decals need to be replaced.
  • Need to install fire extinguisher and new bracket.
  • Good
  • Good
gauges, operator station, console
660
  • YesDoes not work.
  • Yes
  • Yes
  • Yes
  • No
  • 50%
  • Radio is missing. Cab door safety sensors and gas spring have been removed and need to be replaced.
  • FairFront hvac tubes need to be replaced.
  • FairHvac vents need to be replaced.
  • Good
  • FairSome warnings need to be replaced.
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairNeeds to be replaced
  • FairArm rest cushions are deteriorating and need to be replaced.
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Throwing Engine fault code for Water in Fuel. Need to perform pm and t/s.
  • In Spec
  • No Smoke
  • FairWill need to be replaced during PM.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Good
  • Good
  • FairRight side lamp is blown, need to replace light covers.
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
321
  • All lift and tilt cylinders leak and need to be reconditioned. Hydraulic hose fill tube is missing.
  • FairLift and Tilt cylinder pins and bores are worn out.
  • PoorSaw and shear head hoses are blown.
  • Fair
  • Good
  • Good
  • Good
attachments / work tools
  • YesSaw does not work and needs to be t/s.
  • YesTop gathering arm is missing.
tires
  • Right rear tires tread is split on the side and the tire needs to be replaced,
  • 30.5L-32
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYes
Left RearNoYes
Right FrontNoYes
Right RearNoYes
comments, misc. repairs, general remarks
  • PM4 Needed.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering