Caterpillar 559C DS

Caterpillar 559C DS

Price
120,000 USD
Year
2016
Working hours
5958 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 559C DS
CategoryFeller Bunchers
Serial NumberKB400449
Unit NumberKB4449
Catalog NumberCU4430573
Manufacturing Year2016
Hours5958 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$ 120,000
Tax-
Price Including Tax-
Features
Additional Information32'6" REACH 2 PIECE BOOM STICK
4045TW-R50 GRAPPLE
9" GRAPPLE MOUNTING KNUCKLE
ADAPTER GROUP
AM/FM/CD SATELLITE RADIO
ANSI DECALS
AUXILIARY WORK LIGHT PKG
CAT PRODUCT LINK
20 CIRCUIT FOR OPERATION
CTR 426 (4 KNIFE) TOPPPING SAW
HYDRAULIC BAR SLASHER DELIMBER
HYDRAULIC COMPLETER
HYDRAULIC OIL FILL PUMP
JOYSTICK CONTROL
PITTS TRAILER KB50-DHL
TIER 4 ENGINE
VV BOLT ON HEEL W/10" EXTENSIO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
general appearance
  • Good
  • Good
  • FairBent
  • Good
  • Good
  • Good
  • FairScratched
  • Good
  • Good
safety items
  • Good
  • Poornot working
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • YesNormal
  • No
  • Yes
  • No
  • No
  • No
  • No leaks at this time
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No leaks at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • FairStarting to seep at wiper seal
  • Good
  • Good
  • FairStarting to seep at wiper seal
  • Good
  • Good
boom
  • Good
  • Good
stick
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone