Quick Search

CAT 5522

CAT 5522

Year
2013
Working hours
10,080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TERRA CAT
Rotorua
+64 39832450
Show phone number
Basic information
BrandCAT 5522
Terra Cat
CategoryFeller Bunchers
Serial NumberF7G00179
Unit NumberEQ054199
Catalog Number4790678
Year2013
Hours10,080 h
CountryNew Zealand
LocationRotorua, New Zealand
Pricing
Price Excluding Tax158,750 USD
Tax (15%)23,812 USD
Price Including Tax182,562 USD
Details
Accessories
LIGHTINGLIGHTING
Additional informationOnline Owner's Manual
SATCO 630 FELLING HEAD
SATCO BOOM & STICK
SET OF NEW TRACK CHAINS & SPROCKETS (SUPPLIED NOT FITTED)
SINGLE GROUSER SHOES
TETHER HITCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGETrack chains 20%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering