Caterpillar 538FM

Caterpillar 538FM

Price
440,500 USD
Year
2017
Working hours
879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 538FM
CategoryFeller Bunchers
Serial NumberHBS00177
Unit NumberEQN059674
Catalog NumberCU4446257
Manufacturing Year2017
Hours879 h
CountryUnited States
LocationMontgomery, AL
Pricing
Price Excluding Tax$ 440,500
Tax-
Price Including Tax-
Features
Additional Information538 FORESTRY EXCAVATOR
538FM
622 PROCESSOR HEAD
CAB, SIDE ENTRY, STD
FILMS, ANSI, GF
INSTRUCTIONS, ENGLISH
LINKAGE, PROCESSOR GF
PEDAL, STANDARD, 18" RISER
RISER, SIDE ENTRY, 18"
ROLL ON-ROLL OFF W/O LINKAGE
STORAGE PROTECTION (EXPORT)
TRACK, 28" DG, W/TRAP HOLES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone