Currently 17868 machines for sale
Quick Search

Used Feller Bunchers for Sale

With the right feller buncher, you can excel in all your logging applications. Many contractors and foresters choose Caterpillar to support their fleets because Cat® equipment is reliable and long-lasting. At Cat Used, we display a wide variety of feller bunchers from our vast network of dealers around the globe. Our brands range from Caterpillar to John Deere to Tigercat, meaning you’re sure to find an affordable solution that works for you.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Feller Bunchers
x
23 Search results for "Current filter"
Displaying: 1 - 23 Sort by: 
CAT 553C, 92,7502014
La Crosse, VA
4,130 h Dealer Certified Conditionsenginehead, saw

See Details
Weiler B570, 79,8502020
Florence, SC
8,335 h Conditionsaxle, heavy duty for wide tireslightingrops - enclosedsaw headproduct link

See Details
John Deere & CO. 959ML, 549,9002021
Medford, OR
3,133 h

See Details
Tigercat 720E, 50,0002011
Trenton, MO
9,553 hrops - enclosedwheeled

See Details
Tigercat 720G, 175,6002021
Florence, SC
4,821 h Conditionslightingradio - am fm radiosaw head

See Details
John Deere 959M, 599,0002020
Cascadia, OR
1,781 h Conditionsam fm radiolightingultra low sulfur diesel fuelbluetooth

See Details
CAT 521B, 250,0002018
Syracuse, NY
5,747 h Specificationslightingproduct linkam fm cd radioultra low sulfur diesel fuelepa label

See Details
Timberjack 608L, 70,0002000
Clifton Park, NY
12,007 h Conditionslightingultra low sulfur diesel fuelce plate

See Details
CAT 553C, 45,0002014
Florence, SC
6,603 h Specifications Conditions

See Details
CAT 563C, 48,5002015
Mechanicsville, VA
7,494 h Specifications Conditionslightingultra low sulfur diesel fuelce platehead, sawhead, shear

See Details
CAT 563D, 124,9002018
La Crosse, VA
4,634 h Conditionsam fm radiolightingultra low sulfur diesel fuelbluetoothhead, saw

See Details
Weiler B458, 390,0002019
Medford, OR
2,219 h

See Details
CAT 522B, 409,5002018
Chico, CA
4,984 h Specifications

See Details
Weiler B4582021
Medford, OR
2,500 h

See Details
CAT 541, 71,8432013
Princeton, BC
128,723 h

See Details
CAT 548GF, 171,3182018
Dunedin
4,936 ham fm radiolightingproduct linkair conditioner

See Details
TimberPro TL765C, 209,7162017
Rotorua
5,687 h Specifications Conditionslightingam fm radio

See Details
CAT 5522, 189,0402015
New Plymouth
9,491 h Conditionsam fm radiolightingproduct link

See Details
Hyundai 320LC-9, 83,8872017
Invercargill
8,014 h Conditionsam fm radiolighting

See Details
Tigercat LS855C, 223,3042016
Rotorua
8,336 h Conditionslighting

See Details
CAT 5522, 158,3212013
Rotorua
10,080 h Conditionslighting

See Details

Feller Bunchers