X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25438 machines for sale
Current filter
Category
Forestry Equipment
x
Brand
Barko
x
search filters
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Maximum lift height (mm)
+
-
Dealer
+
Features
+

Barko forestry Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

3 Search results for "Current filter"
Displaying: 1 - 3 Sort by:   ads/page
Barko 695MH, On RequestKnuckleboom loaders
Richmond, VA, US
Year: 2012, Working hours: 7825 h
CARTER MACHINERY COMPANY, INC.
Barko 275B, 7,249 USDFeller Bunchers
Londonderry, NH, US
Year: 1995, Working hours: 2158 h
MILTON CAT

lightingultra low sulfur diesel fueltrack
Barko 495ML, 95,000 USDFeller Bunchers
Syracuse, NY, US
Year: 2005, Working hours: 6533 h
MILTON CAT

lightingpilot controlgrapple
 
Compare products