Currently 17966 machines for sale
Quick Search

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Forestry Equipment
x
162 Search results for "Current filter"
Displaying: 145 - 162 Sort by: 
CAT 521B, 80,1892014
Chicoutimi, QC
21,106 h Conditionslighting

See Details
CAT 320D FM, 101,9862014
Creston, BC
13,379 h

See Details
CAT 555D, 117,2852014
Rotorua
9,052 h Specifications Conditionsam fm radiolightingproduct linkeropsbluetooth

See Details
Tigercat LS855C, 223,9082016
Rotorua
8,336 h Conditionslighting

See Details
Hyundai 290LC-9, 28,433
Rotorua
16,101 h Conditionsam fm radiolighting

See Details
CAT 336DL, 127,3552011
Rotorua
13,087 h Conditionscarbody, standardboom, 1 pieceundercarriage, longstick, mediumam fm radio

See Details
Sumitomo SH350HD-5, 136,2402014
Napier
12,095 ham fm radiolighting

See Details
CASE WD 1904, 103,300
Delicias

See Details
CAT 324DFMLL, 117,8782014
Rotorua
15,094 h Conditionsam fm radiolightingproduct linkcab riser

See Details
CAT 568FM LL, 568,6162022
Kamloops, BC
2,856 h

See Details
Tigercat 1075 C, 88,8522017
Napier
9,260 h Specifications Conditionsgrappleam fm radiolighting

See Details
CAT 538LL, 68,1202017
Rotorua
13,185 h Conditionsam fm radiolightingproduct linkcab riser

See Details
CAT 527, 173,5012005
Creston, AB
19,340 h

See Details
CAT 538LL, 85,8912017
Rotorua
13,911 h Conditionscab riser - hydrauliclightingradio - bluetoothproduct link

See Details
CAT 568 FM LL, 64,1522011
Kamloops, BC
18,000 h

See Details
CAT 5522, 158,7502013
Rotorua
10,080 h Conditionslighting

See Details
CAT 5522, 201,3992014
Nelson
11,872 h Conditionslightingproduct linkam fm radio

See Details
Tigercat 880, 139,2022016
Rotorua
10,534 ham fm radiolighting

See Details
Tigercat LS855E, 222,1312018
Napier
7,767 h Conditionsam fm radiolighting

See Details
Tigercat 880E, 508,8392022
Kamloops, BC
4,100 h

See Details
CAT 538 LL, 236,9242018
Williams Lake, BC
5,008 h

See Details
Show more results

Forestry Equipment