Currently 17876 machines for sale
Quick Search

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Forestry Equipment
x
163 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Paccar INC. D6T WINCH, 13,000
Irving, Tx 75062, TX

See Details
CAT 235, 20,0001977
Aberdeen, WA
13,417 h

See Details
CMI C3002023
Richland, MS
2 h Conditions

See Details
Allied WINCH D8T WINCH, 23,940
MI

See Details
CAT 553C, 45,0002014
Florence, SC
6,603 h Specifications Conditions

See Details
Terex TBC430, 150,0002014
Williamsburg, VA
1,215 h Conditionsultra low sulfur diesel fuelepa label

See Details
CAT 579B, 79,0002011
VA
9,596 h

See Details
CAT 545, 40,0002005
Manchester, KY
16,228 h Conditionsam fm radiolightingeropswincharch, dual function

See Details
CAT 545C, 69,9002013
Lynchburg, VA
13,651 h Conditionslightingam fm cd radioultra low sulfur diesel fueleropsce plate

See Details
CAT 555D, 200,0002018
Meridian, ID
6,476 h

See Details
Paccar INC. D6K WINCH, 10,000
Cleburne, TX

See Details
CAT D6T WINCH, 14,000
TX

See Details
John Deere 200C LC, 30,6882003
Brewer, ME
24,016 h Conditions

See Details
CAT 538LL, 148,5002019
Columbus, MS
7,865 h Conditionsepa labelproduct linklightingultra low sulfur diesel fuelce plate

See Details
Logset 8F GT, 300,0002017
Syracuse, NY
3,766 h Conditionslightingproduct linkam fm cd radioultra low sulfur diesel fuelce plate

See Details
CAT 545D, 198,0002015
Richmond, VA
4,851 hwater tank

See Details
D8T PA140VS, 22,500
Fargo, ND
9,999 h

See Details
CAT 563C, 48,5002015
Mechanicsville, VA
7,494 h Specifications Conditionslightingultra low sulfur diesel fuelce platehead, sawhead, shear

See Details
CAT D8T WINCH, 36,500
San Antonio, TX

See Details
Rockland INC STUMP CUTTER 315/316/317, 12,0002019
Asheville, NC
Conditionsce plate

See Details
Allied WINCH D8T WINCH, 29,925
MI

See Details
CAT 563D, 124,9002018
La Crosse, VA
4,634 h Conditionsam fm radiolightingultra low sulfur diesel fuelbluetoothhead, saw

See Details
Fecon CEM36EXC3-FS-XXV-OLPK11, 22,0002020
San Leandro, CA
200 h Conditions

See Details
CAT 320D FM, 205,9002012
Brainerd, MN
5,328 h Conditionsengine

See Details
Show more results

Forestry Equipment