X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28362 machines for sale
Current filter
Category
Forestry Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Maximum lift height (mm)
+
-
Dealer
+
Country
+
Features
+

Forestry Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

267 Search results for "Current filter"
1..202122..23
Displaying: 241 - 252 Sort by:   ads/page
Caterpillar 545C, 75,075 USDskidder
Prince George, BC, CA
Year: 2014, Working hours: 10325 h
FINNING CANADA

decking blade
Caterpillar 325DFM, 198,949 USDskidder
Timmins, ON, CA
Year: 2014, Working hours: 12813 h
TOROMONT CAT

epa labelcab riserpilot controlhand and foot controlgrapple, Conditions
Caterpillar 525C, 69,425 USDskidder
Rotorua, NZ
Year: 2006, Working hours: 15421 h
TERRA CAT

product linkarch, dual function
Caterpillar 535D, 72,447 USDskidder
Thunder Bay, ON, CA
Year: 2016, Working hours: 9977 h
TOROMONT CAT
John Deere 903J, 56,306 USDFeller Bunchers
Trois-rivières Ouest, QC, CA
Year: 2007, Working hours: 15987 h
TOROMONT CAT (QUÉBEC)
, Specifications
Caterpillar 325DFMLLA, 60,060 USDFeller Bunchers
Quesnel, BC, CA
Year: 2008, Working hours: 17175 h
FINNING CANADA
John Deere 959K, 48,799 USDFeller Bunchers
Kamloops, BC, CA
Year: 2010, Working hours: 17531 h
FINNING CANADA
, Specifications
Caterpillar 538FM, On RequestHarvesters
Clayton, VI, AU
Year: 2017, Working hours: 3187 h
WILLIAM ADAMS PTY. LTD.
Caterpillar 320DFMLLB, On RequestFeller Bunchers
Curitiba, BR
Year: 2010, Working hours: 23595 h
PESA

product linklighting, Conditions
Caterpillar 555D, 255,255 USDskidder
Golden, BC, CA
Year: 2018, Working hours: 2064 h
FINNING CANADA

joystick steering, Specifications
Caterpillar 324DFMLL, 304,053 USDFeller Bunchers
Quesnel, BC, CA
Year: 2016, Working hours: 3500 h
FINNING CANADA
Caterpillar 545DLRC, 112,612 USDskidder
Kamloops, BC, CA
Year: 2016, Working hours: 7875 h
FINNING CANADA

decking blade
 
Compare products
1..202122..23
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources