X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25452 machines for sale
Current filter
Category
Forestry Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Maximum lift height (mm)
+
-
Dealer
+
Country
+
Features
+

Forestry Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

249 Search results for "Current filter"
1..192021
Displaying: 229 - 240 Sort by:   ads/page
Carco 70APS-E00100E D6T-T4I D, 25,386 USDWinches
Regina, SK, CA
FINNING CANADA – USED ATTACHMENTS
, Conditions
Caterpillar 545C, 76,080 USDskidder
Quebec City, QC, CA
Year: 2010, Working hours: 14493 h
TOROMONT CAT

eropslightingam fm cd radiotrackwheeled, Conditions
Paccar INC. H110, 19,800 USDWinches
Santa Catarina, MX
MADISA
, Conditions
Caterpillar 320DFM, 190,007 USDKnuckleboom loaders
Thunder Bay, ON, CA
Year: 2013, Working hours: 6500 h
TOROMONT CAT

product linklighting
Caterpillar 5522, 326,935 USDFeller Bunchers
Salmon Arm, BC, CA
Year: 2015, Working hours: 4247 h
FINNING CANADA
Caterpillar 320CFM, 47,079 USDKnuckleboom loaders
Quebec City, QC, CA
Year: 2004, Working hours: 36883 h
TOROMONT CAT

air conditionerlightingam fm radiocab riser
Caterpillar D7R, On RequestWinches
Clayton, VI, AU
WILLIAM ADAMS PTY. LTD.
Caterpillar 545DLRC, 115,389 USDskidder
Kamloops, BC, CA
Year: 2016, Working hours: 7875 h
FINNING CANADA

decking blade
Caterpillar 545C, 76,157 USDskidder
Thunder Bay, ON, CA
Year: 2014, Working hours: 3825 h
TOROMONT CAT

eropsproduct linklightingam fm radiowheeled
Allied WINCH H5C, 13,847 USDWinches
Regina, SK, CA
FINNING CANADA – USED ATTACHMENTS
, Conditions
Madill 3800B, 238,470 USDFeller Bunchers
Houston, BC, CA
Year: 1996, Working hours: 6402 h
FINNING CANADA
Caterpillar 324DFMLL, 300,011 USDFeller Bunchers
Quesnel, BC, CA
Year: 2016, Working hours: 3500 h
FINNING CANADA
 
Compare products
1..192021