Currently 11961 machines for sale
Quick Search

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Forestry Equipment
x
187 Search results for "Current filter"
Displaying: 161 - 176 Sort by: 
Caterpillar 336DL, 75,0992012
Rotorua
18,404 h Conditionscarbody, hy/wide

See Details
Caterpillar 2154D, 165,5232014
Golden, BC
11,487 h

See Details
Caterpillar 320D2 FM, 214,1632019
Sundre, AB
7,700 h

See Details
Hitachi HX3026FT, 127,0462016
Surrey, BC
10,000 h

See Details
Carco 70APS-E00100E, 28,6762017
Regina, SK
Conditions Protection

See Details
Caterpillar 336D2LOEM, 203,3872016
Rotorua
11,072 h Conditionslightingam fm radioundercarriage, longcarbody, standard

See Details
Madill 3200B, 49,3662002
Ft St James, BC
24,630 h

See Details
Tigercat 1055, 130,6762007
Peterborough, ON
15,375 h Specifications Conditionsam fm radiograpple

See Details
Caterpillar 521B, 302,8262014
Irkutsk
3,260 h Specifications

See Details
Tigercat LX870D, 315,8002018
Prince George, BC
10,500 h

See Details
Caterpillar 584HD, 90,7472011
Chicoutimi, QC
27,095 h Specifications Conditionslighting

See Details
Caterpillar 555D, 86,3912015
Kamloops, BC
9,627 h

See Details
Caterpillar 545DLRC, 195,5042018
Dunedin
3,401 heropswincham fm radiowheeledarch, dual function

See Details
Caterpillar 548GF, 192,4012018
Dunedin
4,936 hair conditionerproduct linklightingam fm radio

See Details
Caterpillar 5412, 160,1272013
Rotorua
8,925 h Conditionsproduct linklightingam fm radio

See Details
Rottne H20, 146,6472006
Peterborough, ON
2,400 h Conditionslightingam fm radioprocessor head

See Details
Show more results

Forestry Equipment

Used Forestry Equipment for Sale

Whether you’re clearing land or moving logs, you need the right forestry equipment for the job. With the help of Cat Used, you can see the forestry equipment that’s available at Cat® dealers throughout the U.S. and around the globe. Our dealers stock up on a variety of used forestry equipment from some of the industry’s leading brands.