Quick Search

Wacker 5035

Wacker 5035

Price
$48,890
Year
2022
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Osnabrück
+49 54112194 x35
Show phone number
Basic information
BrandWacker 5035
CategoryWheel Loaders
Serial NumberN0001390
Unit NumberN0001390
Catalog Number10012837
Year2022
Hours3 h
CountryGermany
LocationOsnabrück, Germany
Pricing
Price Excluding Tax48,890 USD
Tax (19%)9,289 USD
Price Including Tax58,179 USD
Details
Additional informationTIRES CONDITION REAR RIGHT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION REAR LEFT: 100 %
BUCKET CONDITION: 100 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering