Volvo L90G

Volvo L90G

Price
83,000 USD
Year
2013
Working hours
6857 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L90G
CategoryWheel Loaders
Serial Number04023
Unit Number461067
Catalog NumberCU4402649
Manufacturing Year2013
Hours6857 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 83,000
Tax-
Price Including Tax-
Features
Accessories
AM FM CD RADIOAM FM CD RADIO
Additional Information2013 VOLVO L90G WHEEL LOADER
6857 GD 11/9/18
AIR CONDITIONER / HEATER
AS IS / AS RECEIVED
AUTO SHIFT /RIDE CONTROL
BUCKET-GP,104" W/TEETH
COUPLER, QUICK HYDRAULIC
DIFF LOCK/UNLOC /STANDARD LIFT
ENGINE ENCLOSURES/ COUNTERWEIGHT
ENGINE,D6H TURBO, 5.7 LTR,TIER-4
EROPS / ALARM,TRAVEL / EPA LABEL
LIGHTING, INTERIOR & WORK
SEAT, HI-BACK W/BELT
TIRES, TITAN 20.5R25 @90%
TRANSMISSION / POWERSHIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorJun.93
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorLights on cab not working or on hood ,tail lights broken out
  • Good
  • Good
  • Good
  • Good
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All gears
hydraulics
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • FairLittle play not bad
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • 104”
  • 104”
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Unit in operating condition
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • No
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan4490NoNoNo
Left RearTitan4390NoNoNo
Right FrontTitan4490NoNoNo
Right RearTitan4490NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone