Quick Search

Volvo L70

Volvo L70

Year
1997
Working hours
13,718 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandVolvo L70
Michigan CAT
CategoryWheel Loaders
Serial Number622006
Unit Number622006
Catalog Number10106460
Year1997
Hours13,718 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax67,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
CounterweightCounterweight
Lift - StandardLift - Standard
Ride ControlRide Control
Steering Type - WheelSteering Type - Wheel
Forks - PalletForks - Pallet
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Additional informationCAB, AC, RC, HQC, BKT, 20.5-R25 FORKS
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLight faded, some paint chips and surface rust over lower machine areas
  • Good
  • Good
  • FairLeft side cab ladder bent
safety items
400
  • YesWorking
  • Yes
  • Yes
  • Yes
  • GoodInner and outer mirrors in place
  • Good
  • GoodWorking
  • Good
gauges, operator station, console
1321
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMat worn
  • GoodAll gauges working
  • GoodInner and outer mirrors in place heated power mirrors
  • Good
  • Good
  • GoodWorking shows 13718hrs,
  • FairRetr style belt (not dated)
  • PoorAir pump not working (seat has not suspension)
  • Good
  • GoodAll cab glass in place (no chips or cracks)
  • GoodBoth wipers working
engine
700
  • YesSlight
  • No
  • YesPowered by Volvo D6J, 6-cylinder turbo diesel
  • No
  • Yes
  • No
  • No
  • No
  • YesTest fittimg at oil filter base leaking
  • No
  • Red, clean
  • Powered by Volvo D6J, 6-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • Good
cooling system
600
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHydr drive
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • No
  • Good
  • FairLeft upper amd both lower front floods not working
  • Good
  • Good
  • Good
transmission
700
  • No
  • Good
  • Good
  • GoodShifted through speeds, auto shift working
  • Good
  • GoodPowertrain temperature gauge working
  • Good
  • Good
steering
700
  • GoodNo movement seen in center pin area
  • Good
  • Good
  • Good
  • GoodBoth dry
  • Good
  • Good
brake
600
  • Yes
  • No
  • Service and parking brake operated good
  • Good
  • Good
  • Good
  • GoodWork good
  • Good
  • GoodWet inboard
axle assemblies
300
  • GoodPinion and wheel seals are dry
  • GoodPinion and wheel seals are dry
  • Good
hydraulics
1000
  • Auxiliary hydraulics plumbed to top of trumpet tube
  • GoodRide control working
  • GoodBoth kickouts working
  • GoodDry
  • GoodStarting to show play in pilot operated joystick control.
  • Good
  • Good
  • GoodBoth dry
  • Good
  • Good
  • Good
attachments / work tools
  • Yes56in adjustable forks, 59in wide carriage
bucket
620
  • Volvo bucket 8’8ft wide
  • FairHeel end wear plates worn, (can be flipped)
  • GoodStarting to show wesr
  • Good
  • GoodOuter sides been plated
  • FairBeen flipped has good lift left
  • Good
  • Good
  • Goodhydraulic operated horizontal pin lock coupler operated good
final drives
300
  • Good
  • Good
  • Good
tires
  • No
  • 20.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin (XHA2)310NoNoNo
Left RearMichelin (XHA2)510NoNoNo
Right FrontMichelin (XHA2)510NoNoNo
Right RearMichelin (XHA2)1230NoNoNo
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering