Volvo L60G

Volvo L60G

Price
69,028 USD
Year
2014
Working hours
5725 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L60G
CategoryWheel Loaders
Serial Number2282
Unit Number2282
Catalog NumberCU4502300
Manufacturing Year2014
Hours5725 h
CountryGermany
LocationMülheim-kärlich
Pricing
Price Excluding Tax$ 69,028
Tax (19%)$ 13,115
Price Including Tax$ 82,143
Features
Additional InformationTIRES CONDITION FRONT LEFT: 5 %
TIRES CONDITION REAR LEFT: 15 %
TIRES CONDITION FRONT RIGHT: 5 %
TIRES CONDITION REAR RIGHT: 15 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christof Decker
Germany
Telephone:+49 2630 941923
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone