Volvo L60E

Volvo L60E

Price
22,507 USD
Year
2007
Working hours
5538 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L60E
CategoryWheel Loaders
Serial NumberV61019
Unit Number61019-A
Catalog NumberCU4569060
Manufacturing Year2007
Hours5538 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 22,507
Tax-
Price Including Tax-
Details
Additional InformationPLEASE CALL FOR MACHINE LOCATION
CAB, 3V, HQC, BKT, AUTO SHIFT, SOLID TIRES
AS IS, WHERE IS
Features
Additional InformationPLEASE CALL FOR MACHINE LOCATION
CAB, 3V, HQC, BKT, AUTO SHIFT, SOLID TIRES
AS IS, WHERE IS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • tires
general appearance
  • No
  • Good
  • FairTop front edge of canopy bent
  • Good
  • FairLeft battery box cover missing
  • PoorPeeling
  • Good
  • PoorRight front fender missing, outer flaring on rear fenders cracked and broken
  • Good
  • Poor
  • PoorGrille and shroud broken
  • Good
  • PoorFront light mounting brackets bent, cover over front hydraulic valve missing
  • FairLeft cab ladder bent
safety items
  • YesWorking
  • Yes
  • Yes
  • Good
  • FairFront windshield chipped, cracked, right upper cab side glass plexiglass and cloudy
  • GoodWorking
  • GoodWorking
  • Good
  • Good
gauges, operator station, console
  • YesWorking
  • Yes
  • Yes
  • FairNot blowing real cold, air deflectors broken
  • Good
  • FairCustom door latch, (functions)
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • FairFront windshield, cracked, chipped, right cab window replaced with plexiglass, cloudy,
  • FairWorking, air deflectors broken
  • PoorNot working, switches missing
  • GoodHour meter working reads 5442hr.
  • GoodRetractable style belt
  • PoorSeat cushion torn, right armrest missing, no seat suspension
  • Good
  • GoodBoth wipers working
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesLeak at top front valve cover area
  • No
  • Green and clean
  • Powered by Volvo love 6-cylinder turbo diesel
  • Has error on engine oil pressure, warning light is on, possible sensor
  • Normal
  • Good
  • Good
  • Good
  • Good
  • FairRuns good, has active error code for engine oil pressure, engine in limp mode, high idle limited to 1440rpms,
  • Good
  • Good
cooling system
  • No
  • No
  • Fair
  • Good
  • GoodHydraulic drive
  • Good
  • Fair
electrical, starting and charging system
  • Good
  • FairBattery hydraulic leak downs missing, need cleanning
  • FairLeft rear flood not working, factory front floods missing, upper front floods working
  • Good
  • PoorWires hanging In areas over machine
transmission
  • No
  • Good
  • GoodSeems to operate in all speeds, engine is in limp mode limited rpms,
  • Good
  • Good
steering
  • GoodNo movement seen in center pin area
  • Good
  • Good
  • Good
  • GoodBoth dry
  • Good
  • Good
  • Good
brake
  • No
  • No
  • Good
  • Good
  • PoorParking brake not working
  • FairPedal has travel
  • GoodWet inboard
hydraulics
  • 2-sets of auxiliary hydraulics plumbed to front of machine
  • PoorNot working
  • PoorBoth kickouts not working, linkage for bucket kickout missing
  • Good
  • GoodPilot lever controls
  • FairPilot line leak at valve, outer covering on hoses torn, wires showing in areas
  • Fair
  • FairLeft seeping/leaking from packing
  • GoodHydraulic functions operate good
  • Has hydraulic leak from hydraulic pump area, leaking down side of transmission, need to remove panels to pinpoint leak
bucket
  • 8’2 ft wide
  • Good
  • Good
  • Good
  • FairWeld on edge worn uneven (right front tire smaller than left)
  • Good
  • Good
  • FairHorizontal pin lock coupler, operated good, has some play between coupler and bucket
final drives
  • No
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
tires
  • Large side wall cut in left front, solid tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front60YesYes
Left Rear40YesYes
Right Front10YesYes
Right Rear60NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources