Volvo L50C

Volvo L50C

Price
30,304 USD
Year
1996
Working hours
11667 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L50C
CategoryWheel Loaders
Serial NumberL50CP10836
Unit NumberL50CP10836
Catalog NumberCU4673846
Manufacturing Year1996
Hours11667 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 30,304
Tax (16%)$ 4,849
Price Including Tax$ 35,153
Details
Additional InformationENGINEPOWER: 101 HP
Features
Additional InformationENGINEPOWER: 101 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marcel Christ
Germany
Telephone:+49 6233 770319
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone