Quick Search

Volvo L35G

Volvo L35G

Year
2019
Working hours
5,240 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Eloyes, 88
+33 149228299
Show phone number
Basic information
BrandVolvo L35G
BERGERAT MONNOYEUR S.A.S.
CategoryWheel Loaders
Serial Number3324323
Unit Number22047562
Catalog Number10115668
Year2019
Hours5,240 h
CountryFrance
LocationELOYES, France
Pricing
Price Excluding Tax47,036 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BucketBucket
Lift - StandardLift - Standard
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
CounterweightCounterweight
Forks - PalletForks - Pallet
Auto ShiftAuto Shift
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
580
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
safety items
200
  • Good
  • Good
gauges, operator station, console
620
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
engine
100
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
transmission
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
210
  • Good
  • Good
  • Fair
brake
200
  • Yes
  • Good
  • Good
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • Yes
  • Good
bucket
220
  • Godet reprise lame droite et contre-lames boulonnées.
  • 1870mm.
  • Yes
  • Fair
  • Fair
  • Good
  • Good
tires
  • 15%
  • BIBLOAD
  • 400/70R20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN20
Left RearMICHELIN10
Right FrontMICHELIN20
Right RearMICHELIN10
comments, misc. repairs, general remarks
  • FR-15
general condition
200
  • Yes
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering