Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
Volvo
Quick Search
Contact dealer
Volvo L220H
2016
17891 Hours
WESTRAC
Brand
Volvo L220H
Category
Wheel Loaders
Serial Number
7109
Unit Number
W107925
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Volvo L220H
Home
Construction
Loaders
Wheel Loaders
Volvo
Volvo L220H
Year
2016
Working hours
17,891 h
Print
Add to favorites
‹
›
×
Videos of Volvo L220H
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
130,650
WESTRAC
Dardanup, WA
+61 0893779444
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Volvo L220H
Westrac Used Equipment WA
Category
Wheel Loaders
Serial Number
7109
Unit Number
W107925
Catalog Number
10095891
Year
2016
Hours
17,891 h
Country
Australia
Location
Dardanup, Australia
Pricing
Price Excluding Tax
130,650
USD
Tax (10%)
13,065
USD
Price Including Tax
143,715
USD
Details
Accessories
Air Conditioner
Air Conditioner
Auxiliary Hydraulics - 3rd Valve
Auxiliary Hydraulics - 3rd Valve
Lift - Standard
Lift - Standard
Ride Control
Ride Control
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Beacon
Beacon
Counterweight
Counterweight
Arrangement - Forestry
Arrangement - Forestry
Fire Extinguisher
Fire Extinguisher
Auto Lube
Auto Lube
Boom, GP
Boom, GP
Steering Type - Joystick
Steering Type - Joystick
Radio - AM FM CD Radio
Radio - AM FM CD Radio
Auto Shift
Auto Shift
Grapple
Grapple
Additional information
2016 Used Volvo L220H Wheel Loader
*** Hours are as that reported by owner***
Machine is located at customers site in Dardanup.
WesTrac, Western Australia, WA, Used, Used Equipment
Wheel Loader, Compact Wheel Loaders, Small Wheel Loaders, Medium Wheel Loaders, Large Wheel Loaders,
**Disclaimer**
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN.
THE PURCHASER ACKNOWLEDGES THAT IT HAS INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED.
NO GUARANTEES ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION,
METER READINGS OR SERVICE AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR PREVIOUS OWNERS.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0
18
2
cleaning required
Yes
s.o.s. taken
No
bumper
Fair
cab or canopy
Fair
counterweight
Fair
crankcase guard / battery box
Fair
decals
Fair
differential supports
Fair
eng. enclose hood / stack
Fair
fenders
Fair
fiberglass
Fair
front frame
Fair
fuel tank
Fair
grab irons
Fair
guards / screens
Poor
Taillight guards bent
paint
Fair
plastic
Fair
pre-cleaner bowl
Fair
radiator grill & shroud
Fair
rear frame
Fair
sheet metal
Fair
steps / ladder
Poor
Steps bent, not significant.
safety items
0
8
0
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
safety decals legible
Yes
brake hold
Fair
Could not conduct hold test with Volvos. Braking seems to be fine.
fire extinguisher
Fair
glass / mirrors
Fair
horn
Fair
parking brake - safety items
Fair
Park brake works.
rops
Fair
seat belt - safety items
Fair
secondary exit
Fair
gauges, operator station, console
0
17
2
back up alarm
Yes
current o&mm
Yes
rops certification plate
Yes
sound proofing
Yes
air conditioner
Fair
dash console
Poor
A/C vent damaged. Otherwise good.
door latches
Fair
door latches & hinges
Fair
doors
Fair
ems panel / warnings
Fair
floor boards
Fair
floor mats
Fair
gauges
Fair
glass/mirrors
Fair
heater
Fair
interior lights
Fair
meter
Fair
pans/guards
Fair
seat belt - gauges, operator station, console
Fair
seat cushion / arm rest
Poor
RH arm rest cushion worn.
switches
Fair
windows
Fair
windshield wipers
Fair
engine
0
10
0
apparent other engine damage
No
blow by
No
compression in radiator
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil filter cut and inspected
No
oil leaks
Yes
Minor oil leak from hose at remote engine oil filter manifold. No other leaks.
water in oil
No
air cleaners
Fair
belts / pulleys - engine
Fair
engine supports
Fair
exhaust / muffler
Fair
fuel injection system
Fair
fuel system
Fair
governor
Fair
operating condition - engine
Fair
turbocharger
Fair
turbocharger / blower
Fair
cooling system
0
8
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
belts / pulleys - cooling system
Fair
coolers
Fair
fan
Fair
fan drive
Fair
hoses
Fair
hoses & tubes - cooling system
Fair
radiator
Fair
water pump
Fair
electrical, starting and charging system
0
7
0
block heater
No
ether aid
No
alternator
Fair
batteries / cables
Fair
beacon
Fair
lighting
Fair
starter
Fair
starter electric
Fair
wiring
Fair
torque converter
0
4
0
magnetic screens inspected
No
controls - torque converter
Fair
leaks - torque converter
Fair
torque converter - torque converter
Fair
universal joints - torque converter
Fair
transmission
0
15
0
leaks - transmission
No
mag screens checked
No
transmission - noisy
No
notes - transmission
Transmission has been rebuilt.
case
Fair
controls - transmission
Fair
cooler
Fair
drive shaft
Fair
leaks - transmission
Fair
lines / fittings - transmission
Fair
operating condition - transmission
Fair
pump - transmission
Fair
seals
Fair
temp / pressure gauges
Fair
torque converter - transmission
Fair
transmission
Fair
transmission - forward shifts
Fair
transmission - reverse shifts
Fair
universal joints - transmission
Fair
steering
0
9
0
notes - steering
Pins / bushed in reasonable condition. No excessive wear.
articulate p & b
Fair
hand metering unit
Fair
lines / fittings - steering
Fair
pumps
Fair
steering cylinder
Fair
steering linkage
Fair
steering valves / pumps
Fair
steering wheel tilt / extend
Fair
valves
Fair
brake
0
13
0
holds in park
Yes
leaks - brake
No
holding what gear?
Can not conduct hold test on Volvos. Seems to brake well.
accumulator
Fair
accumulators
Fair
brake linkage
Fair
control valve
Fair
hydraulic pumps
Fair
leaks - brake
Fair
lines
Fair
lines / tubes
Fair
master cylinder
Fair
parking brake - brake
Fair
pedal
Fair
pump - brake
Fair
type (wet, dry)
Fair
axle assemblies
0
3
0
front differential mag plug checked
No
left front final mag plug checked
No
left rear final mag plug checked
No
rear differential mag plug checked
No
right front final mag plug checked
No
right rear final mag plug checked
No
front axle housing
Fair
rear axle housing
Fair
wheel lugs & rims - axle assemblies
Fair
hydraulics
0
12
0
leaks - hydraulics
No
accumulator charge - ride control
Fair
attachment cylinder
Fair
bucket & hoist kickout
Fair
bucket cylinder
Fair
control linkage
Fair
hose lines
Fair
hoses & tubes - hydraulics
Fair
lift cylinders
Fair
overall operating condition
Fair
pumps & valves
Fair
tank
Fair
tilt cylinder
Fair
attachments / work tools
angle broom
No
asphalt cutter
No
blade
No
forks
No
grapple
Yes
hydraulic sweeper
No
lift boom
No
material handling arm
No
vibratory compactor plate
No
final drives
0
8
0
leaks - final drives
No
differentials
Fair
front axle
Fair
front final drives
Fair
oscillation
Fair
rear axle
Fair
rear final drives
Fair
trunion
Fair
wheel lugs & rims - final drives
Fair
tires
Spare
No
Tire Size - TIRES
29.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
BS VSNT 29.5R25
61%
No
No
No
Left Rear
BS VSNT 29.5R25
66
No
No
No
Right Front
BS VSNT 29.5R25
63%
No
No
No
Right Rear
BS VSNT 29.5R25
63%
No
No
No
comments, misc. repairs, general remarks
comment 1
Fire suppression discharged and out of date.
comment 2
Plastic mud guards cracked.
general condition
0
3
0
et download available
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
vids/vims download available
No
body
Fair
frame
Fair
general
Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.