Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
Volvo
Quick Search
Contact dealer
Volvo L180
1995
22832 Hours
ZIEGLER CAT
Brand
Volvo L180
Category
Wheel Loaders
Serial Number
V60229
Unit Number
EQ0096870
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Volvo L180
Home
Construction
Loaders
Wheel Loaders
Volvo
Volvo L180
Year
1995
Working hours
22,832 h
Print
Add to favorites
‹
›
×
Videos of Volvo L180
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
30,500
ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Volvo L180
Ziegler CAT
Category
Wheel Loaders
Serial Number
V60229
Unit Number
EQ0096870
Catalog Number
10057418
Year
1995
Hours
22,832 h
Country
United States
Location
Shakopee, United States
Pricing
Price Excluding Tax
30,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
5
9
1
s.o.s. taken
No
cab or canopy
Fair
counterweight
Good
crankcase guard / battery box
Good
decals
Poor
POOR.
eng. enclose hood / stack
Fair
fenders
Fair
THE L.H. FRONT FENDER IS BENT MODERATE & THE L.H. REAR IS BENT MODERATE.
front frame
Good
NO CRACKS WERE SEEN.
fuel tank
Good
grab irons
Fair
paint
Fair
pre-cleaner bowl
Fair
radiator grill & shroud
Fair
rear frame
Good
NO CRACKS WERE SEEN.
sheet metal
Fair
steps / ladder
Fair
THE L.H. PLATFORM STEP IS BENT MODERATE BUT OVERALL FUNCTIONAL.
safety items
4
1
0
back up alarm functioning
Yes
brakes functioning
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
parking brake - safety items
Good
rops
Good
seat belt - safety items
Fair
FUNCTIONAL.
gauges, operator station, console
6
5
2
current o&mm
No
rops certification plate
Yes
THE PLATE IS THERE.
notes - gauges, operator station, console
THE HEADLINER IS FALLING DOWN.
air conditioner
Poor
NOT COOLING AND HAS A CLUNK FELT IN THE LINES COMING FROM THE COMPRESSOR. COMPRESSOR BELT HAS ONE LOOSE BELT & ONE TIGHT ONE SO MISMATCHED.
dash console
Good
door latches & hinges
Poor
THE DOOR INSULATION IS TORN UP.
floor boards
Good
floor mats
Fair
gauges
Good
glass/mirrors
Good
heater
Fair
POOR AIRFLOW TO THE FRONT VENTS. THE FAN CONTROL KNOB IS LOOSE BUT STILL FUNCTIONS IN ALL SPEEDS. TWO LOUVERS ARE BROKEN.
interior lights
Good
meter
Good
ACCURATE AND FUNCTIONAL.
seat cushion / arm rest
Fair
TORN ON THE SEAT CUSHION BUT OVERALL FUNCTIONAL
switches
Fair
windshield wipers
Fair
engine
1
7
0
blow by
Yes
MODERATE OVERALL SO OK FOR THE HRS.
compression in radiator
No
engine oil level full
Yes
epa decal
No
fluid levels ok?
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil filter cut and inspected
No
oil leaks
Yes
THE ENGINE OIL PAN IS LEAKING.
water in oil
No
anti-freeze color
NORMAL LEVEL AND NORMAL COLOR.
notes - engine
CUSTOMER STATES THE ENGINE IS ORIGINAL. IT MEETS THE MACHINE DEMAND.
oil pressure (h/l/n)
NORMAL
smoke (b/d/l/w)
NORMAL
air cleaners
Fair
TOP SEALING RING IS TORN.
belts / pulleys - engine
Fair
engine supports
Good
exhaust / muffler
Fair
fuel system
Fair
governor
Fair
RECOMMEND ADJUSTING THE IDLE A LITTLE HIGHER TO STOP THE LOW IDLE SURGE.
operating condition - engine
Fair
turbocharger
Fair
cooling system
2
4
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
notes - cooling system
THE COOLING SYSTEM IS PERFORMING NORMAL IN 65 DEGREE WEATHER.
coolers
Fair
fan
Good
hoses
Fair
hoses & tubes - cooling system
Fair
radiator
Fair
water pump
Good
electrical, starting and charging system
2
3
0
block heater
Yes
alternator
Good
batteries / cables
Fair
STARTED IN THE YARD
lighting
Fair
BRAKE LIGHTS STAY ON.
starter
Good
wiring
Fair
transmission
4
9
0
leaks - transmission
Yes
LEVEL 2 LEAKS FROM R.H. PRESSURE TAP BANK.
mag screens checked
No
transmission - noisy
No
notes - transmission
TRANSMISSION OIL LOOKS NORMAL IN APPEARANCE. ITS SHIFTING FAIR OVERALL WITH NORMAL PERFORMANCE SO CAN OPERATE AT THIS TIME. NO REBUILD HISTORY.
case
Good
controls - transmission
Good
cooler
Fair
drive shaft
Good
lines / fittings - transmission
Fair
operating condition - transmission
Fair
pump - transmission
Fair
seals
Fair
LEVEL 2 LEAKS OFF THE REAR OF TRANSMISSION.
temp / pressure gauges
Good
torque converter - transmission
Fair
STALLING FAIR 2,014 RPM
transmission - forward shifts
Fair
transmission - reverse shifts
Fair
universal joints - transmission
Fair
steering
0
7
2
notes - steering
THE MACHINE IS STEERING FAIR OVERALL BUT HAS LEAKS AS DESCRIBED.
articulate p & b
Fair
MINIMAL PLAY SO VERY FUNCTIONAL.
hand metering unit
Fair
lines / fittings - steering
Fair
pumps
Fair
steering cylinder
Poor
THE R.H. STEERING CYLINDER IS LEAKING TO LEVEL 2.
steering linkage
Fair
MODERATE PLAY.
steering valves / pumps
Fair
steering wheel tilt / extend
Fair
valves
Poor
LEVEL 3 LEAK OFF THE STEERING VALVE THAT SHOWS UP WHEN BEING USED.
brake
4
2
0
holds in park
Yes
leaks - brake
No
holding what gear?
HOLDS IN SECOND GEAR STALL.
notes - brake
ALL BRAKES ARE FUNCTIONING BUT THE WARNING LIGHT COMES ON INTERMITTENTLY WHEN BRAKES ARE APPLIED.
control valve
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
pump - brake
Fair
type (wet, dry)
Fair
WET INTERNAL.
hydraulics
3
4
1
leaks - hydraulics
Yes
notes - hydraulics
THE HYDRAULICS ARE FUNCTIONING FAIR OVERALL WITH LITTLE LOSS OF FEATHERING WHEN LOWERING AT HIGHER SPEED. STILL FUNCTIONAL OVERALL.
bucket & hoist kickout
Poor
THE LIFT KICKOUT IS NOT KICKING OUT.
control linkage
Fair
LEVEL 3 LEAKS OFF THE PILOT VALVE WASHING DOWN R.H. SIDE OF MACHINE.
hoses & tubes - hydraulics
Fair
lift cylinders
Good
overall operating condition
Fair
pumps & valves
Fair
tank
Good
tilt cylinder
Good
bucket
3
4
1
bucket size
TAG CANT BE READ BUT LOOKS 4 YDS PLUS.
notes - bucket
THE BUCKET TILT LINKAGE IS WORN BADLY SO THREE JOINTS SHOULD SEE RECONDITION.
standard lift
Yes
bucket bottom
Fair
REAR SKIDS SHOWING SOME WEAR BUT OVERALL FUNCTIONAL.
bucket floor
Fair
FLOOR HAS BEEN PLATED TO THE ARCH SO OVERALL FUNCTIONAL.
bucket linkage - bucket 1
Poor
SOME SIGNIFICANT PLAY IN THE TILT LINKAGE OVER 1/2 INCH. THE LOWER BUCKET JOINTS ARE WORN AROUND 1/16 INCH.
bucket sides
Fair
SIDES HAVE BEEN PLATED INSIDE & OUT SO FUNCTIONAL. THE LEAD EDGES ARE SHOWING WEAR.
cutting edges
Fair
THE BASE EDGE HAS BEEN PLATED. FUNCTIONAL OVERALL.
loader frame
Good
loader pins & bushings
Good
segments
Good
CAN BE TURNED.
final drives
0
5
0
notes - final drives
THE OILS ARE LOOKING NORMAL, PERFORMANCE IS FAIR TO NORMAL SO STILL FUNCTIONAL. NO RECONDITION HISTORY.
differentials
Fair
front axle
Fair
rear axle
Fair
trunion
Fair
MINOR PLAY SEEN.
wheel lugs & rims - final drives
Fair
tires
Notes - TIRES
ALL TIRES ARE WORN OUT WITH DEEP CUTS.
Tire Size - TIRES
26.5-25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
GENERAL 26 PLY
5
No
Yes
Yes
Left Rear
GOODYEAR 14 PLY
1
No
Yes
Yes
Right Front
GENERAL 26 PLY
3
No
Yes
Yes
Right Rear
GOODYEAR 14 PLY
1
No
Yes
Yes
comments, misc. repairs, general remarks
comment 1
THE MACHINE HAS VERY HIGH HRS ON WHAT THE CUSTOMER SAID ARE ORIGINAL COMPONENTS. THE ENGINE HAS LEAKS AS DESCRIBED FROM THE OIL PAN BUT RUNNING SMOOTH OVERALL WITH FAIR POWER OVERALL. THE TRANSMISSION IS SHIFTING NORMAL OVERALL WITH FAIR
comment 2
PERFORMANCE. THERE ARE MULTIPLE LEAKS FROM THE CENTER OF THE MACHINE. THE LINKAGES ARE NEEDING WORK WITH SOME JOINTS IN THE TILT LINKAGE HAVING OVER 1/2 INCH.
general condition
1
2
0
et download available
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
No
body
Fair
frame
Good
general
Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Volvo L180 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.