Volvo L180G

Volvo L180G

Price
150,000 USD
Year
2013
Working hours
11585 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L180G
CategoryWheel Loaders
Serial Number019893
Unit Number466617
Catalog NumberCU4467725
Manufacturing Year2013
Hours11585 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$ 150,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information11478/03/29/19
2013 VOLVO L180G WHEEL LOADER
AIR CONDITIONER/HEATER-DEFROSTER
ALARM, TRAVEL / EPA DECAL
AM-FM CD RADIO / COUNTERWEIGHT
AS IS / AS RECEIVED
BUCKET-GP 6.02 CYD,BOCE & LINER
ENGINE ENCLOSURES / EROPS
ENGINE,D13F-C,TIER 2, 12.8L
HI-BACK CLOTH SEAT, W/BELT
HYDRAULICS, STANDARD
LIGHTING,INTERIOR & WORK
RIDE CONTROL / STANDARD LIFT
TIRES, MAXAM 26.5R-25 @80%
TRANSMISSION, HTL221,4F-4R
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • No
  • No
  • FairL/R REAR STEPS BENT
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairL/R FENDER EXTENSION BROKEN
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOUT OF DATE
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
engine
  • No
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • NORMAL
  • GOOD
  • NORMAL
cooling system
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • No
  • No
  • No
  • Fair
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • NEW TRANSMISSION AT 7,000 HOURS
  • Good
  • Good
  • Good
  • Good
steering
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
brake
  • Good
  • Good
  • Good
  • Yes
  • No
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • FairBOTH LEAKING
  • Good
  • Good
  • Good
  • Good
  • YesMISC CYLINDERS
bucket
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • No
  • Yes
  • 6.02 CYD
  • 3009678
  • 3009678
  • 6.02 CYD
  • HAS LINER
  • Good
  • Good
  • Good
final drives
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • TIRES IN GOOD SHAPE
  • NEW TRANSMISSION AT 7,000 HOURS
  • HAS WEIGHT MONITORING SYSTEM
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
torque converter
  • NEW TRANSMISSION AT 7,000 HOURS
tires
  • 26.5R-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMAXAM80NoNoNo
Left RearMAXAM80NoNoNo
Right FrontMAXAM80NoNoNo
Right RearMAXAM80NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone