Volvo L180E

Volvo L180E

Price
45,000 USD
Year
2006
Working hours
20,068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L180E
CategoryWheel Loaders
Serial NumberL180EV5674
Unit Number479109
Catalog NumberCU4658940
Manufacturing Year2006
Hours20,068 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax45,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationHYDRAULICS,STD ... GPM
LIGHTING,HALOGEN CAB & WORK
COUNTERWEIGHT / EROPS-FOPS
TRANSMISSION, POWER SHIFT 4F-4R
ENGINE,2244,D12.1L,300HP,TIER3
AS IS / AS RECEIVED
2006 VOLVO L180E WHEEL LOADER
AIR CONDITIONER/HEATER/DEFROSTER
TIRES,BRIDGESTONE 26.5-25 ... GP / SLIDING WINDOWS
AM-FM RADIO / MIRRORS / FENDERS
STANDARD LIFT W/DUAL ARM TORQUE
20068/08/05/20
24V/55 AMP SYSTEM / MIRRORS
SEAT,CLOTH SUSPENSION W/3" BELT
CONSIGNMENT / SAMPSON,M.
LCD DISPLAY / TRAVEL, ALARM
BUCKET-GP,5.2 YD3 BOE HEEL/THIN
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationHYDRAULICS,STD ... GPM
LIGHTING,HALOGEN CAB & WORK
COUNTERWEIGHT / EROPS-FOPS
TRANSMISSION, POWER SHIFT 4F-4R
ENGINE,2244,D12.1L,300HP,TIER3
AS IS / AS RECEIVED
2006 VOLVO L180E WHEEL LOADER
AIR CONDITIONER/HEATER/DEFROSTER
TIRES,BRIDGESTONE 26.5-25 ... GP / SLIDING WINDOWS
AM-FM RADIO / MIRRORS / FENDERS
STANDARD LIFT W/DUAL ARM TORQUE
20068/08/05/20
24V/55 AMP SYSTEM / MIRRORS
SEAT,CLOTH SUSPENSION W/3" BELT
CONSIGNMENT / SAMPSON,M.
LCD DISPLAY / TRAVEL, ALARM
BUCKET-GP,5.2 YD3 BOE HEEL/THIN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Yes
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal use
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • FairWorking may be low on charge
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDate ?
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesEngine has many front of engine left side
  • No
  • Ok
  • Ok
  • Ok
  • FairNormal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Good
  • Good
  • FairRight side
  • FairLeaking right side
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • FairPins and bearings have movement
  • Good
  • FairRight leaking
  • Good
  • Good
brake
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • FairNeither working
  • Good
  • Good
  • Good
  • GoodPossible leak at line mount on right cylinder
  • Good
attachments / work tools
  • None
  • Good
bucket
  • Heel plates thin
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor movement
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Good
  • Good
  • Good
tires
  • 25%
  • 26.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestoneNoNoNo
Left RearBridgestoneNoNoNo
Right FrontBridgestoneNoNoNo
Right RearBridgestoneNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone